Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PERI
Description
112693 - UCM 75 W.H.ROS
Bill of material
112693
ARTICLENUMBER
Art.-Nr.
112693
SHORTNAME
UCM 75 W.H.ROS
ARTIKLENAME
Article Name
CONSOLE BRACKET UCM 75 W.H.ROS
ARTICLEDESC
Article Description
With connection for Console Bracket Brace UCM
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
5.61 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处