Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PERI
Description
124118 - UDG 25x100
Bill of material
124118
ARTICLENUMBER
Art.-Nr.
124118
SHORTNAME
UDG 25X100
ARTIKLENAME
Article Name
STEEL DECK UDG 25X100
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
1000 mm
HEIGHT
250 mm
AREA
0 mm^2
WEIGHT
6.63 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處