Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
319790 - TR 38-70/50
Bill of material
319790
ARTICLENUMBER
Art.-Nr.
319790
SHORTNAME
TR 38-70/50
ARTIKLENAME
Article Name
HEAD SPINDLE ST100, GALV. (St=6)
ARTICLEDESC
Article Description
Maximum inclination of the head plate on all sides 4.4°
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
POS
Position
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
6.46 kg
ARTICLESTATUS
6 - Inactive Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
ST100 TR 38-70/50
FAKTOR
1
ART
319790
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices